ISD510AT05C2D6E54FS1PLSXXTF108SXN30XKXSX

136L4844

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
5.2 Nm, 600 V DC Link Voltage,
IP54,
ST Feedback 17-bit,
POWERLINK, Standard,
Safe Torque Off, 108 mm,
Standard, Rated speed 3000 rpm,
Without Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT05C2D6E54FS1PLSXXTF108SXN30XKXSX

Model code: ISD510AT05C2D6E54FS1PLSXXTF108SXN30XKXSX

Product details

Gross weight 8.6 kg
Net weight 8.3 kg
Volume 18.664 dm3
EAN 5710108814410

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 05C2 5.2 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FS1 ST Feedback 17-bit
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F108 108 mm
Flange Type SX Standard
Motor Speed N30 Rated speed 3000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT05C2D6E54FS1PLSXX
Typecode Part 2 TF108SXN30XKXSX
Modelcode01 ISD510AT05C2D6E54FS1PLSXX
Modelcode02 TF108SXN30XKXSX
Calculated Net Weight [kg] 8.3
Calculated Gross Weight [kg] 8.6
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality