ISD510AT06C0D6E54FM1PLSXXTF108SXN30BKXSX

136L4836

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
6.0 Nm, 600 V DC Link Voltage,
IP54,
MT Feedback 17-bit,
POWERLINK, Standard,
Safe Torque Off, 108 mm,
Standard, Rated speed 3000 rpm,
With Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT06C0D6E54FM1PLSXXTF108SXN30BKXSX

Model code: ISD510AT06C0D6E54FM1PLSXXTF108SXN30BKXSX

Product details

Gross weight 11.4 kg
Net weight 11.1 kg
Volume 18.664 dm3
EAN 5710108814335

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 06C0 6.0 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FM1 MT Feedback 17-bit
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F108 108 mm
Flange Type SX Standard
Motor Speed N30 Rated speed 3000 rpm
Mechanical Brake B With Brake
Motor Shaft K Standard Fitted Key
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT06C0D6E54FM1PLSXX
Typecode Part 2 TF108SXN30BKXSX
Modelcode01 ISD510AT06C0D6E54FM1PLSXX
Modelcode02 TF108SXN30BKXSX
Calculated Net Weight [kg] 11.1
Calculated Gross Weight [kg] 11.4
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality