ISD510AT11C2D6E54FRXPLSXXTF138SXN20XKXSX

136L4115

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
11.2 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
POWERLINK, Standard,
Safe Torque Off, 138 mm,
Standard, Rated speed 2000 rpm,
Without Brake, Standard Fitted Key,
Without Sealing, Standard
Other options according to:
ISD510AT11C2D6E54FRXPLSXXTF138SXN20XKXSX

Model code: ISD510AT11C2D6E54FRXPLSXXTF138SXN20XKXSX

Product details

Gross weight 14.1 kg
Net weight 13.8 kg
Volume 18.664 dm3
EAN 5710108807115

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 11C2 11.2 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F138 138 mm
Flange Type SX Standard
Motor Speed N20 Rated speed 2000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT11C2D6E54FRXPLSXX
Typecode Part 2 TF138SXN20XKXSX
Modelcode01 ISD510AT11C2D6E54FRXPLSXX
Modelcode02 TF138SXN20XKXSX
Calculated Net Weight [kg] 13.8
Calculated Gross Weight [kg] 14.1
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality