MSD510SDM511SAF1C020AD6E20FRXPLSXXTXXXXX

136H6496

VLT® Multiaxis Servo Drive MSD
MSD 510 Servo Drive Module 511
Single Axis Servo Drive, Frame Size 1 50 mm
(020A) 20 A RMS rated current
600 V DC Link Voltage, IP20
Resolver
POWERLINK, Standard
Safe Torque Off

Model code: MSD510SDM511SAF1C020AD6E20FRXPLSXXTXXXXX

Product details

Gross weight 4.4 kg
Net weight 3.9 kg
Volume 24.168 dm3
EAN 5714853109586

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Multiaxis Servo Drive MSD 510

Product View (Switch) GLBL Global (Standard)
Product Group MSD510 VLT® Multiaxis Servo Drive MSD
Product Variant SDM511 MSD 510 Servo Drive Module 511
Drive Variant SA Single Axis Servo Drive
Frame Size F1 Frame Size 1 50 mm
Current Rating C020A (020A) 20 A RMS rated current
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E20 IP20
Drive Feedback FRX Resolver
Bus System PL POWERLINK
Firmware SXX Standard
Safety T Safe Torque Off
Reserved A XXX reserved
Reserved B XX reserved
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 MSD510SDM511SAF1C020AD6E20FRX
Typecode Part 2 PLSXXTXXXXX
Modelcode01 MSD510SDM511SAF1C020AD6E20FRX
Modelcode02 PLSXXTXXXXX
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Gross Weight [kg] 4.4
Calculated Net Weight [kg] 3.9
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality