ISD510ST03C8D6E54FRXECSXXTF084SXN24BSXSX

134X1497

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
3.8 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2400 rpm,
With Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510ST03C8D6E54FRXECSXXTF084SXN24BSXSX

Model code: ISD510ST03C8D6E54FRXECSXXTF084SXN24BSXSX

Product details

Gross weight 10 kg
Net weight 10 kg
Volume 0 l
EAN 5710108076054

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 03C8 3.8 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N24 Rated speed 2400 rpm
Mechanical Brake B With Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST03C8D6E54FRXECSXX
Typecode Part 2 TF084SXN24BSXSX
Modelcode01 ISD510ST03C8D6E54FRXECSXX
Modelcode02 TF084SXN24BSXSX
Calculated Net Weight [kg] 7.6
Calculated Gross Weight [kg] 7.9
Product Catalog NO_VIEW NO VIEW
Plant from Orderline C503
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality