ISD510AT03C8D6E54FS1ECSXXTF084SXN24BSXSX

134X1495

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
3.8 Nm, 600 V DC Link Voltage,
IP54,
ST Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2400 rpm,
With Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510AT03C8D6E54FS1ECSXXTF084SXN24BSXSX

Model code: ISD510AT03C8D6E54FS1ECSXXTF084SXN24BSXSX

Product details

Gross weight 7.9 kg
Net weight 7.6 kg
Volume 0 l
EAN 5710108076030

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 03C8 3.8 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FS1 ST Feedback 17-bit
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N24 Rated speed 2400 rpm
Mechanical Brake B With Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT03C8D6E54FS1ECSXX
Typecode Part 2 TF084SXN24BSXSX
Modelcode01 ISD510AT03C8D6E54FS1ECSXX
Modelcode02 TF084SXN24BSXSX
Calculated Net Weight [kg] 7.6
Calculated Gross Weight [kg] 7.9
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality