ISD510AT02C1D6E54FRXECSXXTF084SXN40XSXSX

134X1487

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.1 Nm, 600 V DC Link Voltage,
IP54,
Resolver,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 4000 rpm,
Without Brake, Standard Smooth Shaft,
Without Sealing, Standard
Other options according to:
ISD510AT02C1D6E54FRXECSXXTF084SXN40XSXSX

Model code: ISD510AT02C1D6E54FRXECSXXTF084SXN40XSXSX

Product details

Gross weight 5.75 kg
Net weight 5.45 kg
Volume 0 l
EAN 5710108075958

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 02C1 2.1 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FRX Resolver
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N40 Rated speed 4000 rpm
Mechanical Brake X Without Brake
Motor Shaft S Standard Smooth Shaft
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT02C1D6E54FRXECSXX
Typecode Part 2 TF084SXN40XSXSX
Modelcode01 ISD510AT02C1D6E54FRXECSXX
Modelcode02 TF084SXN40XSXSX
Calculated Net Weight [kg] 5.45
Calculated Gross Weight [kg] 5.75
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality