ISD510ST01C5D6E67FRXPNSXXTF076C0N46XKSSX

132X9488

VLT® Integrated Servo Drive ISD® 510
Standard,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
PROFINET, Standard,
Safe Torque Off, 76 mm,
Customized Version, Rated speed 4600 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510ST01C5D6E67FRXPNSXXTF076C0N46XKSSX

Model code: ISD510ST01C5D6E67FRXPNSXXTF076C0N46XKSSX

Product details

Gross weight 5.05 kg
Net weight 4.75 kg
Volume 0 l
EAN 5715253247526

 

Proposition 65
WARNING: Cancer and Reproductive Harm

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration S Standard
Drive Torque T Torque
Torque 01C5 1.5 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FRX Resolver
Bus System PN PROFINET
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F076 76 mm
Flange Type C0 Customized Version
Motor Speed N46 Rated speed 4600 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510ST01C5D6E67FRXPNSXX
Typecode Part 2 TF076C0N46XKSSX
Modelcode01 ISD510ST01C5D6E67FRXPNSXX
Modelcode02 TF076C0N46XKSSX
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Product Catalog NO_VIEW NO VIEW
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality