Mains Free Interface FC101 LCP

132B9222

USB 2.0 based mains free PC programming interface for FC101 family
products. It supports drive parameter setting and firmware flashing
without mains power. PC tool MCT10 is needed.

Product details

Gross weight 64 g
Net weight 46 g
Volume 0 l

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 101 SERIES

Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

Options

Options Control related options

SPARE PARTS FC 101 SERIES

Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality