Product details

Gross weight 0.107 kg
Net weight 0.09 kg
Volume 0 l
EAN 5710108625481

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 101 SERIES

Enclosure (E20) IP20 / Chassis
(E21) IP21 / Type 1
(P21) IP21 / Type 1 Backplate
(P20) IP20 / Chassis Backplate
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard
(803) Compressor Drive f. DCC

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality