Product details

Gross weight 0.351 kg
Net weight 0.239 kg
Volume 0 l
EAN 5710108947491

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 101 SERIES

Enclosure (E20) IP20 / Chassis
Frame Size H8
H9
H10
H1
H2
H3
H4
H5
H6
H7
Series (111) HVAC Basic - Cascade
(101) HVAC Basic - Standard

Options

Options Enclosure related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality