IP 21/Type 1 conversion kit, A3

130B1123

Cover for housing size A3, type 1 MCF 101 NEMA1 / IP21

Product details

Gross weight 1.49 kg
Net weight 1.49 kg
Volume 16.38 l
EAN 5702427150812

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES for FC-321

Frame Size A3
VLT Series 321

ACCESSORIES FC 100 SERIES

Frame Size A3

ACCESSORIES FC 103 SERIES

Frame Size A3

ACCESSORIES FC 200 SERIES

Frame Size A3

ACCESSORIES FC 300 SERIES

Frame Size A3

Options

Options Adapter category options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality