VLT® DeviceNet MCA 104, uncoated

130B1102

Robust, efficient data handling thanks to advanced Producer/Consumer
technology. ODVA’s strong conformance testing policies ensure products
are interoperable, and the AC-drive profile, supported using I/O
instance 20/70.21/71, secures compatibility to existing systems.

Product details

Gross weight 0.618 kg
Net weight 0.575 kg
Volume 3.64 l
EAN 5702427150775

 

Proposition 65
WARNING: Cancer and Reproductive Harm

ACCESSORIES FC 100 SERIES

A Option (AX) No A Option
Coating PCB (X) Not Coated PCB

ACCESSORIES FC 200 SERIES

A Option (AX) No A Option

Options

Options Control related options

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality