DACC RX H0695.1A4/E2H

114U0041

Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 380-480/3/50-60

Product details

Gross weight 342 Kilogram
Net weight 340 Kilogram

 

Air flow @ 60Hz [m³/h] 10850 m³/h
Applications LBP
AWEF application Indoor
AWEF displayed Yes
Compressor power supply [V] 380-480/3/50-60
Defrost type Electrical Defrost
Description DACC RX H0695.1A4/E2H
Evaporator type Fin and Tube
Family Optyma™ Cooler
Fan current @ 60Hz [A] 0.67 A
Fan diameter [in] 500 mm
Fan power consumption @ 60Hz [W] 830 W
Fan power supply [V/Ph/Hz] 380-480/3/50-60
In scope of WEEE and contain batteries No
MCC 1.51 A
Model number DACC RX H0695.1A4/E2H
Number of fans 2
Product group Condensing Units
Product name Package unit
Refrigerants R404A
R448A
R449A
R507A
Segment usage High profile
Type Optyma™ Cooler (High profile)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality