DACC RX M645.1A4/A1H

114U0022

Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60

Product details

Gross weight 252 Kilogram
Net weight 250 Kilogram

 

Air flow @ 60Hz [m³/h] 9705 m³/h
Applications HBP
MBP
AWEF application Indoor
AWEF displayed Yes
Compressor power supply [V] 230/1/50 230/1/60
Defrost type Air Defrost
Description DACC RX M645.1A4/A1H
Evaporator type Fin and Tube
Family Optyma™ Cooler
Fan current @ 60Hz [A] 1.3 A
Fan diameter [in] 400 mm
Fan power consumption @ 60Hz [W] 495 W
Fan power supply [V/Ph/Hz] 230/1/50 230/1/60
In scope of WEEE and contain batteries No
MCC 4.23 A
Model number DACC RX M645.1A4/A1H
Number of fans 3
Product group Condensing Units
Product name Package unit
Refrigerants R404A
R448A
R449A
R507A
Segment usage Medium profile
Type Optyma™ Cooler (Mid profile)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality