DACC RX L260.1A4/E1
114U0017
Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60
Refrigerants: R404A; R507A; R448A; R449A, Compressor power supply [V]: 230/1/50 230/1/60
Gross weight | 302 Kilogram |
Net weight | 300 Kilogram |
Gross weight | 302 Kilogram |
Net weight | 300 Kilogram |
Air flow @ 60Hz [m³/h] | 4800 m³/h |
Applications |
HBP MBP |
AWEF application | Indoor |
AWEF displayed | Yes |
Compressor power supply [V] | 230/1/50 230/1/60 |
Defrost type | Electrical Defrost |
Description | DACC RX L260.1A4/E1 |
Evaporator type | Fin and Tube |
Family | Optyma™ Cooler |
Fan current @ 60Hz [A] | 0.65 A |
Fan diameter [in] | 315 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/50 230/1/60 |
In scope of WEEE and contain batteries | No |
MCC | 2.76 A |
Model number | DACC RX L260.1A4/E1 |
Number of fans | 4 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R404A R448A R449A R507A |
Segment usage | Low profile |
Type | Optyma™ Cooler (Low profile) |
Air flow @ 60Hz [m³/h] | 4800 m³/h |
Applications |
HBP MBP |
AWEF application | Indoor |
AWEF displayed | Yes |
Compressor power supply [V] | 230/1/50 230/1/60 |
Defrost type | Electrical Defrost |
Description | DACC RX L260.1A4/E1 |
Evaporator type | Fin and Tube |
Family | Optyma™ Cooler |
Fan current @ 60Hz [A] | 0.65 A |
Fan diameter [in] | 315 mm |
Fan power consumption @ 60Hz [W] | 240 W |
Fan power supply [V/Ph/Hz] | 230/1/50 230/1/60 |
In scope of WEEE and contain batteries | No |
MCC | 2.76 A |
Model number | DACC RX L260.1A4/E1 |
Number of fans | 4 |
Product group | Condensing Units |
Product name | Package unit |
Refrigerants |
R404A R448A R449A R507A |
Segment usage | Low profile |
Type | Optyma™ Cooler (Low profile) |