Rotary position sensor, DST X510, 90 °, 0.5 - 4.5 V
098G1024
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR090090HA11A00 0033A00
Supply voltage [V] DC: 36, Electrical connection: Deutsch, Electrical connection standard: DT04-6P, Rotational direction: CW, Specification key: DR090090HA11A00 0033A00
Gross weight | 0.106 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162298602 |
Gross weight | 0.106 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.253 Liter |
EAN | 5715162298602 |
Accessories | AISI304 LEVER |
Angle/Channel 1 [°] | 90 ° |
Angle/Channel 2 [°] | 90 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit Type | Redundant |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product name | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | DR090090HA11A00 0033A00 |
Supply voltage [V] DC | 36 V |
Supply voltage [V] DC | 36 V |
Type | DST X510 |
Accessories | AISI304 LEVER |
Angle/Channel 1 [°] | 90 ° |
Angle/Channel 2 [°] | 90 ° |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Circuit Type | Redundant |
Electrical connection | Deutsch |
Electrical connection size | 6 pin |
Electrical connection standard | DT04-6P |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Output signal | 0.5 - 4.5 V |
Packing format | Multi pack |
Product group | Sensors |
Product name | Rotary position sensor |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rotational direction | CW |
SCIP dossier no. | a707096f-52fa-4871-9e91-55f08f6518d1 |
SCIP dossier product name | GRA |
Specification key | DR090090HA11A00 0033A00 |
Supply voltage [V] DC | 36 V |
Supply voltage [V] DC | 36 V |
Type | DST X510 |
Proposition 65 |
|
Proposition 65 |
|