Temperature sensor, MBT 3270, 24 mm, M,14x1.5

097U0161

Temperature range [°F]: -58 - 302, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: Deutsch DT04, Electrical connection size: 2 pin

Product details

Gross weight 0.05 Kilogram
Net weight 0.034 Kilogram
Volume 0.012 Liter
EAN 5715162830581

 

Ambient temperature max. [°C] 125 °C
Ambient temperature max. [°F] 257 °F
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Connection material AISI 316
Connection type M
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Integrated
Electrical connection Deutsch DT04
Electrical connection size 2 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(b)
6(c)
7(a)
7(c)-I
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 0.945 in
Insertion length [mm] 24 mm
Insertion type FIXED
Output signal Ohm
Packing format Multi pack
Process connection Male/Female Male
Process connection material AISI 316 Ti
Process connection size 14x1.5
Process connection standard ISO 965
Process connection type M
Product group Sensors
Product name Temperature sensor
Protection tube diameter [in] 0.236 in
Protection tube diameter [mm] 6 mm
Protection tube material AISI 316
Quantity per packing format 40 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4562dfd6-7b4b-4298-811a-8ce9624f4579
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EB 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert FIXED
Temperature range [°C] [Max] 150 °C
Temperature range [°C] [Min] -50 °C
Temperature range [°F] [Max] 302 °F
Temperature range [°F] [Min] -58 °F
Type MBT 3270
Type designation MBT 3270-02002-024-B0C00-000
UK RoHS compliance Out of scope
Wires [pcs] 4 pc

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality