Temperature sensor, ESMT, NTC
084N1021
Measuring range [°F]: -22 - 122, Sensor elem. resistance [Ohm]: 12000
Measuring range [°F]: -22 - 122, Sensor elem. resistance [Ohm]: 12000
Gross weight | 0.096 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.285 Liter |
EAN | 5702423291038 |
Gross weight | 0.096 Kilogram |
Net weight | 0.075 Kilogram |
Volume | 0.285 Liter |
EAN | 5702423291038 |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
Housing material | Plastic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [Max] | 50 °C |
Measuring range [°C] [Min] | -30 °C |
Measuring range [°F] [Max] | 122 °F |
Measuring range [°F] [Min] | -22 °F |
NTC Element characteristic | B(25/85) 3740 +-1,5% |
Number of terminals [pcs] | 2 pc |
Packing format | Industrial pack |
Product group | Sensors |
Product name | Temperature sensor |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d022a76c-d55d-4108-8458-5efb3ea22afc |
SCIP dossier product name | ESMT |
Sensor elem. resistance [Ohm] | 12000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | NTC |
Sensor housing material | Plastic |
Sensor Insert | FIXED |
Type | ESMT |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 50 °C |
Ambient temperature max. [°F] | 122 °F |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
EEE category |
5 small equipment (any external dimension |
Electrical connection | 2 wire |
Electrical connection size | 2 wire |
Enclosure rating IP | IP54 |
EU RoHS compliance | Yes with exemptions |
Housing material | Plastic |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [Max] | 50 °C |
Measuring range [°C] [Min] | -30 °C |
Measuring range [°F] [Max] | 122 °F |
Measuring range [°F] [Min] | -22 °F |
NTC Element characteristic | B(25/85) 3740 +-1,5% |
Number of terminals [pcs] | 2 pc |
Packing format | Industrial pack |
Product group | Sensors |
Product name | Temperature sensor |
Quantity per packing format | 30 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d022a76c-d55d-4108-8458-5efb3ea22afc |
SCIP dossier product name | ESMT |
Sensor elem. resistance [Ohm] | 12000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | NTC |
Sensor housing material | Plastic |
Sensor Insert | FIXED |
Type | ESMT |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Proposition 65 |
|
Proposition 65 |
|