Shows 248 product(s)

032U6513

Solenoid valve, EV220B, Function: NC, NPT, 1/4, 0.700 m³/h, EPDM

Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6514

Solenoid valve, EV220B, Function: NC, NPT, 3/8, 0.700 m³/h, EPDM

Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6515

Solenoid valve, EV220B, Function: NC, NPT, 1/4, 0.700 m³/h, FKM

Approval: DNVGL-CG-0339; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6516

Solenoid valve, EV220B, Function: NC, NPT, 3/8, 0.700 m³/h, FKM

Approval: DNVGL-CG-0339; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6517

Solenoid valve, EV220B, Function: NC, NPT, 3/8, 1.50 m³/h, EPDM

Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6518

Solenoid valve, EV220B, Function: NC, NPT, 1/2, 1.500 m³/h, EPDM

Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6521

Solenoid valve, EV220B, Function: NC, NPT, 1/2, 2.500 m³/h, EPDM

Approval: DNVGL-CG-0339; GL; cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6522

Solenoid valve, EV220B, Function: NC, NPT, 1/2, 2.500 m³/h, FKM

Approval: DNVGL-CG-0339; GL; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6523

Solenoid valve, EV220B, Function: NC, NPT, 3/4, 6.000 m³/h, EPDM

Approval: cURus recognized; C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

032U6524

Solenoid valve, EV220B, Function: NC, NPT, 3/4, 6.000 m³/h, FKM

Approval: C UL US LISTED, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: