Configure product

dU/dt Filter series

Select your base selections to your new product

General
Required
(OF7U1) dU/dt Filter OF7U1
(-M) System Modules
(-AF) Air-cooled, forced
(-05) 380-500 V AC
(-880A) 880 A
(-TA) T_switch and AuxBus protection
(-E00) IP00/Open Type
(-F4) C4 category
(+ANXX) Not relevant
(+AOXX) Not relevant
(+VBXX) None
(DU11) dU/dt filter for air.c. IM11
(OF7U1-M-AF-05-880A-TA-E00-F4) OF7U1-M-AF-05-880A-TA-E00-F4
[]
(GLBL) Global (Standard)
(ERR01) ERR01
(95.000) 95
(75.000) 75
(OF7U1-M-AF-05-880A-TA-E00-F4) OF7U1-M-AF-05-880A-TA-E00-F4
(+TASE) +TASE
(ERR01) Cannot Determine Vendor