Configure product

iC2-Micro Frequency Converter

Select your base selections to your new product

General
Required
(IC2-30) iC2-30
(FA) Frequency converter air cooled
(02) 200-240 V AC
(E20) IP20/Open type
(F4) C4 category
(+ACXX) No integrated brake chopper
(+DAMI) iC2-Micro
(+EAXXXXXX) No customization
(+ECXXX) Latest released version
(MA01A) MA01a
(K75) 0.75 kW/1 HP
(IC2-30FA3N02-04A2E20F4) IC2-30FA3N02-04A2E20F4
[]
(GLBL) Global (Standard)
(IC2-30FA3N02-04A2E20F4) IC2-30FA3N02-04A2E20F4
(+ACXX) +ACXX
(1.100) 1.1
(1.300) 1.3
(ERR01) Cannot Determine Vendor