Configure product

VLT® Multiaxis Servo Drive MSD 510

Select your base selections to your new product

General
Required
(MSD510) VLT® Multiaxis Servo Drive MSD
(SDM511) MSD 510 Servo Drive Module 511
(SA) Single Axis Servo Drive
(F2) Frame Size 2 100 mm
(C040A) (040A) 40 A RMS rated current
(D6) 600 V DC Link Voltage
(E20) IP20
(T) Safe Torque Off
(XXX) reserved
(XX) reserved
(GLBL) Global (Standard)
(MSD510SDM511SAF2C040AD6E20FXX) MSD510SDM511SAF2C040AD6E20FXX
(ECSXXTXXXXX) ECSXXTXXXXX
(MSD510SDM511SAF2C040AD6E20FXX) MSD510SDM511SAF2C040AD6E20FXX
(ECSXXTXXXXX) ECSXXTXXXXX
(ERR01) Cannot Determine Vendor
(7.000) 7
(6.400) 6.4
(ERR01) ERR01