Configure product

VLT® Integrated Servo Drive 510

Select your base selections to your new product

General
Required
(ISD) VLT® Integrated Servo Drive
(510) 510
(A) Advanced
(T) Torque
(02C9) 2.9 Nm
(D6) 600 V DC Link Voltage
(E54) IP54
(T) Safe Torque Off
(F084) 84 mm
(N29) Rated speed 2900 rpm
(X) Without Sealing
(SX) Standard
(ISD510AT02C9D6E54FS1ECSXX) ISD510AT02C9D6E54FS1ECSXX
(TF084SXN29BSXSX) TF084SXN29BSXSX
(ISD510AT02C9D6E54FS1ECSXX) ISD510AT02C9D6E54FS1ECSXX
(TF084SXN29BSXSX) TF084SXN29BSXSX
(6.600) 6.6
(6.900) 6.9
(GLBL) Global (Standard)
(ERR01) Cannot Determine Vendor
(ERR01) ERR01