Configure product

VLT® Multiaxis Servo Drive MSD 510

Select your base selections to your new product

General
Required
(MSD510) VLT® Multiaxis Servo Drive MSD
(SDM511) MSD 510 Servo Drive Module 511
(SA) Single Axis Servo Drive
(F1) Frame Size 1 50 mm
(D6) 600 V DC Link Voltage
(E20) IP20
(T) Safe Torque Off
(XXX) reserved
(XX) reserved
(GLBL) Global (Standard)
(MSD510SDM511SAF1C010AD6E20FHF) MSD510SDM511SAF1C010AD6E20FHF
(ECSXXTXXXXX) ECSXXTXXXXX
(MSD510SDM511SAF1C010AD6E20FHF) MSD510SDM511SAF1C010AD6E20FHF
(ECSXXTXXXXX) ECSXXTXXXXX
(ERR01) Cannot Determine Vendor
(4.400) 4.4
(3.900) 3.9
(ERR01) ERR01
(Y901) Y901
(3A999.a) 3A999.a