ISD510AT01C5D6E67FRXPLSXXTF076SXN46XKSSX

136L9651

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
1.5 Nm, 600 V DC Link Voltage,
IP67,
Resolver,
POWERLINK, Standard,
Safe Torque Off, 76 mm,
Standard, Rated speed 4600 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT01C5D6E67FRXPLSXXTF076SXN46XKSSX

Model code: ISD510AT01C5D6E67FRXPLSXXTF076SXN46XKSSX
Re-configure

Product details

提议 65
警告: Cancer and Reproductive Harm

 

毛重 5.05 Kilogram
净重 4.75 Kilogram
容积 18.664 Cubic decimeter
EAN 5710108862558

 

产品视图(切换) GLBL 全球(标准)
产品种类 ISD VLT® 集成伺服驱动器
产品型号 510 510
硬件配置 A 高级
伺服转矩 T 转矩
转矩 01C5 1.5 Nm
直流电压 D6 600 V DC 链路电压
变频器机箱 E67 IP67
变频器反馈 FRX 旋变器
总线系统 PL POWERLINK
固件 SXX 标准型
安全性 T Safe Torque Off
法兰规格 F076 F076 76mm
法兰类型 SX 标准
电机转速 N46 额定转速 4600RPM
机械制动 X 无制动
电机主轴 K 标准安装销
电机密封 S 带密封
表面涂层 SX 标准
类型代码第 1 部分 ISD510AT01C5D6E67FRXPLSXX
Typecode Part 2 TF076SXN46XKSSX
Modelcode01 ISD510AT01C5D6E67FRXPLSXX
Modelcode02 TF076SXN46XKSSX
Calculated Net Weight [kg] 4.75
Calculated Gross Weight [kg] 5.05
Product Catalog NO_VIEW NO VIEW
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality