FC-102P18KT4E55H2XNX1XXSXXXXAJBXCXXXXDX

131F4979

Frequency Converter
FC-102P18KT4E55H2XNX1XXSXXXXAJBXCXXXXDX

VLT® HVAC Drive FC-102
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12
RFI Filter
No brake chopper
Numerical Loc. Cont. Panel
Not coated PCB, Mains Disconnect
Latest release std. SW.
Frame: B1
BACnet MCA 109, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P18KT4E55H2XNX1XXSXXXXAJBXCXXXXDX
Re-configure

Product details

Gross weight 24.4 Kilogram
Net weight 20.78 Kilogram
EAN 5710107096633

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E55 IP55 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP N Numerical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option 1 Mains Disconnect
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AJ BACnet MCA 109
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P18KT4E55H2XNX
Typecode Part 2 1XXSXXXXAJBXCXXXXDX
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 26 26
Power Loss NO [W] 465 465
Power Loss NO [W] 465 465
Continuous Current (NO) [A] 37.5 37.5
Intermittent Current (NO) [A] 41.2 41.2
Continuous Current (NO) [A] 34 34
Intermittent Current (NO) [A] 37.4 37.4
Calculated Gross Weight [kg] 24.4
Calculated Net Weight [kg] 20.78
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P18KT4E55H2XNX
Modelcode02 1XXSXXXXAJBXCXXXXDX
Recommended Plant ERR01 ERR01

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality