Thermostats, LX Programmable Thermosta, Sensor type: Room + Floor, 15 A

088L5130

Display type: LCD, Application: Floor heating

Product details

Gross weight 0.242 Kilogram
Net weight 0.24 Kilogram
EAN 5703466199305

 

2-pole switch No
Ambient temperature [°C] [max] 40 °C
Ambient temperature [°C] [min] -10 °C
Ambient temperature [°F] [max] 136 °F
Ambient temperature [°F] [min] 136 °F
Application Floor heating
Approval c CSA us
Certification company C CSA US
China RoHS compliance Out of scope
Colour White
Contain batteries No
Depth [in] 1 in
Depth [mm] 25 mm
Description LX Programmable Thermostat
DIN mounting No
Display (Yes/No) Yes
Display type LCD
Element IP Class 21
EU RoHS compliance Out of scope
Frequency [Hz] 60 Hz
Frost protection [°C] 5 °C
Frost protection [°F] 41 °F
Height [in] 4 4/5 in
Height [mm] 123 mm
Hysteresis (+/-) 0.2
Indicator type LED
Inductive load cos φ= 0.3 max 1A
Product description LX Programmable Thermosta
Product group Thermostats
Regulation type PWM
Relay switch 1-pole
Resistive load max [A] 15 A
Sensor definition point [Ohm/°C] 12 @ 25
Sensor type Room + Floor
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 120 V
Temperature - floor [°F] [Max] 145 °F
Temperature - floor [°F] [Min] 145 °F
Temperature limiter [°F] [Max] 145 °F
Temperature limiter [°F] [Min] 145 °F
Type LX/TX thermostat
UL evaluated Out of scope
Warranty [Year] 2
Width [in] 3 in
Width [mm] 75 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality