Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss coil program consists of both the easy-to-handle Clip-On system and traditional coils with threaded fastener. Danfoss offer a wide range of application specific coils for e.g. steam or hazardous areas. The coils are available with approvals such as EN60730-1, EEx/ATEX and UL.
Shows 2 product(s)
Solenoid coil, BO024C, Cable, 5 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Cable, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP67
Solenoid coil, BO024D, Cable, 5 m, Multi pack
Electrical connection: Cable, Enclosure rating IP: IP67