130B2404
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 0.37 - 0.75 kW
Nominal power (200 - 240V): 0.25 - 0.37 kW
Continuous rated current: 2.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 60 W
Dimensions HxWxD: 200 (257) * X 75 X 205 mm
Weight: 2.5kg