Показано 65 продуктів
MCC101A48KT3E00A
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 22 kW
Nominal power (200 - 240V): 11 kW
Continuous rated current: 48 A.
Max. Output frequency: 100 Hz
Max. Power loss: 270 W
Dimensions HxWxD: 530 (667) * X 158 X 258 mm
Weight: 34 kg
Синус-фільтр 62 А, 500 B, IP00
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 36 kg
MCC101A75KT3E00A
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 37 kW
Nominal power (200 - 240V): 18.5 kW
Continuous rated current: 75 A.
Max. Output frequency: 100 Hz
Max. Power loss: 350 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 50 kg
MCC101A2K5T3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 0.37 - 0.75 kW
Nominal power (200 - 240V): 0.25 - 0.37 kW
Continuous rated current: 2.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 60 W
Dimensions HxWxD: 200 (257) * X 75 X 205 mm
Weight: 2.5kg
MCC101A4K5T3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 1.1 - 1.5 kW
Nominal power (200 - 240V): 0.55 - 0.75 kW
Continuous rated current: 4.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 70 W
Dimensions HxWxD: 200 (259) * X 75 X 205 mm
Weight: 3.3 kg
MCC101A8K0T3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: Dimensions HxWxD: 80 W
Weight: 268 (326) * X 90 X 205 mm
Синус-фільтр MCC101A10KT3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (323) * X 90 X 205 mm
Weight: 6.05 kg
MCC101A17KT3E00A
Sinus filter for FC 100, FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 5.5 - 7.5 kW
Continuous rated current: 17 A.
Max. Output frequency: 100 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 7.8 kg
MCC101A38KT3E00A
Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 17.7 kg
MCC101A8K0T3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: 80 W
Dimensions HxWxD: 268 (326) * X 90 X 205 mm
Weight: 5.8 kg
Синус-фільтр MCC101A10KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (325) * X 90 X 205 mm
Weight: 7.1 kg
Синус-фільтр MCC101A17KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 5.5 - 7.5 kW
Nominal power (200 - 240V): 3 - 3.7 kW
Continuous rated current: 17 A.
Max. Output frequency: 120 Hz
Max. Power loss: 125 W
Dimensions HxWxD: 268 (322) * X 130 X 205 mm
Weight: 9.1 kg
Синус-фільтр MCC101A24KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 11 kW
Continuous rated current: 24 A.
Max. Output frequency: 100 Hz
Max. Power loss: 150 W
Dimensions HxWxD: 330 (377) * X 150 X 260 mm
Weight: 16.9 kg
Синус-фільтр MCC101A38KT3E20A
Sinus filter for FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 15 - 18.5 kW
Continuous rated current: 38 A.
Max. Output frequency: 100 Hz
Max. Power loss: 180 W
Dimensions HxWxD: 430 (486) * X 150 X 260 mm
Weight: 19.9 kg
MCC101A115T3E00B
Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 440V): 45-55 kW
Nominal power (441 - 500V): 55-75 kW
Continuous rated current: 115 A.
Max. Output frequency: 100 Hz
Max. Power loss: 470 W
Dimensions HxWxD: 520 X 360 X 308 mm
Weight: 95 kg
MCC101A180T3E00B
Sinus filters for the FC 100, FC 200 and FC 300 series
Degree of protection: IP00
Nominal power (380 - 440V): 75/90 kW
Nominal power (441 - 500V): 90/110 kW
Continuous rated current: 180 A.
Max. Output frequency: 100 Hz
Max. Power loss: 650 W
Dimensions HxWxD: 580 X 420 X 301 mm
Weight: 127 kg