Показано 16 продуктів
SIN-0620-6-0-P,SINE-filt 620A 690V IP00
SIN-0620-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 620 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 2000 W
Degree of protection: IP00
Dimensions H x W x D: 625 x 660 x 430 mm
Weight: 360 kg
SIN-0840-5-0,SINE-filt 840A 500V IP00
SIN-0840-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 840 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 1800 W
Degree of protection: IP00
Dimensions H x W x D: 630 x 480 x 520 mm
Weight: 300 kg
SIN-1160-5-0-P,SINE-filt 1160A 500V IP00
SIN-1160-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 1160 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 2400 W
Degree of protection: IP00
Dimensions H x W x D: 700 x 660 x 510 mm
Weight: 420 kg
SIN-1480-5-0-P,SINE-filt 1480A 500V IP00
SIN-1480-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 1480 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 3300 W
Degree of protection: IP00
Dimensions H x W x D: 700 x 660 x 550 mm
Weight: 500 kg
Синус-фільтр SIN-0048-5-0-P Vacon
SIN-0048-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 48 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 190 W
Degree of protection: IP00
Dimensions H x W x D: 270 x 240 x 205 mm
Weight: 24 kg
SIN-0920-6-0,SINE-filt 920A 690V IP00
SIN-0920-6-0-P
Sine wave filter for VACON NX
Voltage: 525 V - 690 V
Continuous current: 920 A
Max output frequency: 100 Hz
Switching frequency: 1,5 kHz
Power loss: 2900 W
Degree of protection: IP00
Dimensions H x W x D: 650 x 660 x 540 mm
Weight: 510 kg