SIN-0055-5-5-P,SINE-filt 55A 500V IP54
141F1358
Цей товар знято з продажу.
SIN-0055-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 55 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 315 W
Degree of protection: IP54
Dimensions H x W x D: 590 x 660 x 560 mm
Weight: 95 kg