Показано 20 продуктів
Adapter Plate, VLT2800 size C
Adapter plate, VLT2800 size C
VLT 2822 220 - 240 V, PD2
VLT 2840 200-240 volts
VLT 2855-2875 380-480 volts
Модуль пам’яті МСМ103
Memory module (MM) with Profibus converter
for VLT® Midi Drive FC280.
With the VLT® memory module Profibus converter
MCM 103 can transfer data between
Memory module and the VLT® Midi Drive FC280
be transmitted.
Functions:
- Make a full backup
all data / parameters (backup)
- Activation of the VLT® 2800 Profibus Converter
for FC280
- Restore data / settings
- Transfer of preconfigured parameters
settings on the drive or on a drive
- Activate the Profibus converter
- Downward compatibility to VLT2799 installations
with Profibus communication
- prevents the new FC280 from being in the PLC program
must be created again or new GSD files are needed