VLT® Sine-Wave Filter MCC 101

Показано 69 продуктів

130B2281

Синус-фільтр 48 А, 400 В, IP00

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 22 kW
Nominal power (200 - 240V): 11 kW
Continuous rated current: 48 A.
Max. Output frequency: 100 Hz
Max. Power loss: 270 W
Dimensions HxWxD: 530 (667) * X 158 X 258 mm
Weight: 34 kg

130B2282

Синус-фільтр 62 А, 500 B, IP00

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 36 kg

130B2283

Синус-фільтр MCC101A75KT3E00A

Sinus filter for FC 100 / FC 200 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 37 kW
Nominal power (200 - 240V): 18.5 kW
Continuous rated current: 75 A.
Max. Output frequency: 100 Hz
Max. Power loss: 350 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 50 kg

130B2308

Синус-фільтр 62A, IP20

Sinus filter FC 100 and FC 300
Degree of protection: IP20
Nominal power (380 - 500V): 30 kW
Nominal power (200 - 240V): 15 kW
Continuous rated current: 62 A.
Max. Output frequency: 100 Hz
Max. Power loss: 310 W
Dimensions HxWxD: 610 (747) * X 170 X 260 mm
Weight: 41 kg

130B2404

Синус-фільтр MCC101 IP00, 2,5А;

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 0.37 - 0.75 kW
Nominal power (200 - 240V): 0.25 - 0.37 kW
Continuous rated current: 2.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 60 W
Dimensions HxWxD: 200 (257) * X 75 X 205 mm
Weight: 2.5kg

130B2406

Синус-фільтр MCC101A4K5T3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 1.1 - 1.5 kW
Nominal power (200 - 240V): 0.55 - 0.75 kW
Continuous rated current: 4.5 A.
Max. Output frequency: 120 Hz
Max. Power loss: 70 W
Dimensions HxWxD: 200 (259) * X 75 X 205 mm
Weight: 3.3 kg

130B2408

Синус-фільтр MCC101A8K0T3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 2.2 - 3 kW
Nominal power (200 - 240V): 1.1 - 1.5 kW
Continuous rated current: 8 A.
Max. Output frequency: 120 Hz
Max. Power loss: Dimensions HxWxD: 80 W
Weight: 268 (326) * X 90 X 205 mm

130B2409

Синус-фільтр MCC101A10KT3E00A

Sinus filter for FC 100 and FC 300
Degree of protection: IP00
Nominal power (380 - 500V): 4 kW
Nominal power (200 - 240V): 2.2 kW
Continuous rated current: 10 A.
Max. Output frequency: 120 Hz
Max. Power loss: 95 W
Dimensions HxWxD: 268 (323) * X 90 X 205 mm
Weight: 6.05 kg

Вигляд: