DUT-0350-6-0-P, dU/dt 350A 690V IP00
141F1121
Цей товар знято з продажу.
DUT-0350-6-0-P
dU/dt filter for VACON NX.
Voltage: 200 V - 690 V
Continuous current: 350 A
Max output frequency: 70 Hz without derating / 320 Hz with derating
Max switching frequency fs : 3,6 kHz @ 200V - 500V, 1,5 kHz @ 525 V - 690V
Typical losses: 410 W
Degree of protection: IP00
Dimensions H x W x D: 299 x 300 x 236 mm
Weight: 50 kg