We are currently experiencing problems with the model decode and documents for Drives. We are rapidly working on a solution and apologize for the inconvenience!
Показано 1 продуктів
Синус-фільтр SIN-0048-5-0-P Vacon
SIN-0048-5-0-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 48 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 190 W
Degree of protection: IP00
Dimensions H x W x D: 270 x 240 x 205 mm
Weight: 24 kg