SIN-0016-5-5-P,SINE-filt 16A 500V IP54
141F1348
Цей товар знято з продажу.
SIN-0016-5-5-P
Sine wave filter for VACON NX
Voltage: 380 V - 500 V
Continuous current: 16 A
Max output frequency: 100 Hz
Switching frequency: 3,6 kHz
Power loss: 125 W
Degree of protection: IP54
Dimensions H x W x D: 215 x 356 x 340 mm
Weight: 28,7 kg