Thermostats, Veria B45, Sensor type: NTC, 15 A
189B4050
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating
Temperature - room [°C]: 5 - 35, Temperature - floor [°C]: 5 - 45, Display type: No display, Application: Floor heating
Gross weight | 0.232 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 1.131 Liter |
EAN | 5703466190401 |
Gross weight | 0.232 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 1.131 Liter |
EAN | 5703466190401 |
2-pole switch | Yes |
Application | Floor heating |
China RoHS compliance | Out of scope |
Description | Veria Control B45 thermostat |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 31 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Height [mm] | 85 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Thermostats |
REACH Candidate List substances | No |
Resistive load max [A] | 15 A |
Sensor type | NTC |
Standby power consumption [W] [Max] | 0.25 W |
Supply voltage [V] AC | 230 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Type | Veria B45 |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 85 mm |
2-pole switch | Yes |
Application | Floor heating |
China RoHS compliance | Out of scope |
Description | Veria Control B45 thermostat |
Display type | No display |
EEE category |
5 small equipment (any external dimension |
Element IP Class | 31 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Height [mm] | 85 mm |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Thermostats |
REACH Candidate List substances | No |
Resistive load max [A] | 15 A |
Sensor type | NTC |
Standby power consumption [W] [Max] | 0.25 W |
Supply voltage [V] AC | 230 V |
Temperature - floor [°C] [Max] | 45 °C |
Temperature - floor [°C] [Min] | 5 °C |
Temperature - room [°C] [Max] | 35 °C |
Temperature - room [°C] [Min] | 5 °C |
Type | Veria B45 |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 41112209 |
Warranty [Year] | 2 |
Warranty type | 2-year product warranty |
Width [mm] | 85 mm |