Heating Cables, VERIA Flex 20, 90.000 m, Supply voltage [V] AC: 230, 1890 W
189B2016
Veria Flexicable 20 1890W 90m
Veria Flexicable 20 1890W 90m
Gross weight | 5.407 Kilogram |
Net weight | 5.353 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466184479 |
Gross weight | 5.407 Kilogram |
Net weight | 5.353 Kilogram |
Volume | 21.157 Liter |
EAN | 5703466184479 |
Application |
Floor heating Cold store Sport fields Pipe / tank frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 42 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 90 m |
Cable on drum | No |
Cable output [W/m] | 20 W/m |
Cable screen | Alufoil 100% |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTCL |
Conductor insulation | PEX |
Cut to length | No |
Deformation strength [N] | 1500 N |
Description | Veria Flexicable 20 1890W 90m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 1890 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | PVC |
Outer sheath colour | Yellow |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | VERIA Flex 20 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 12 |
Application |
Floor heating Cold store Sport fields Pipe / tank frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 42 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 90 m |
Cable on drum | No |
Cable output [W/m] | 20 W/m |
Cable screen | Alufoil 100% |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 2.5 mm² |
Cold lead type | DTCL |
Conductor insulation | PEX |
Cut to length | No |
Deformation strength [N] | 1500 N |
Description | Veria Flexicable 20 1890W 90m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 1890 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 65 °C |
Outer sheath | PVC |
Outer sheath colour | Yellow |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Type | VERIA Flex 20 |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 12 |