Câbles chauffants, VERIA Flex 20, 10 m, Tension d’alimentation [V] AC: 230, 200 W

189B2000

This product is not available in this store. Please contact your local Customer Service Center.

Veria Flexicable 20 200W 10m

Product details

Gross weight 1.74 Kilogram
Net weight 1.723 Kilogram
Volume 21.157 Liter
EAN 5703466184394

 

Application Floor heating
Cold store
Sport fields
Pipe / tank frost protection
Approval CE
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 10 m
Cable on drum No
Cable output [W/m] 20 W/m
Cable resistance [Ohm] 16.6
Cable screen Alufoil 100%
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 2.5 mm²
Cold lead type DTCL
Conductor insulation PEX
Contain batteries No
Cut to length No
Deformation strength [N] 1500 N
Description Veria Flexicable 20 200W 10m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 200 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 65 °C
Outer sheath PVC
Outer sheath colour Yellow
Package depth [mm] 386 mm
Package height [mm] 207 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type VERIA Flex 20
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality