Heating Mats, Veria QM 150, 2.50 m², Supply voltage [V] AC: 230, 375 W
189B0164
Veria QM 150 375W 230V 2,5m², 2C GLO
Veria QM 150 375W 230V 2,5m², 2C GLO
Gross weight | 1.784 Kilogram |
Net weight | 1.784 Kilogram |
Volume | 12.825 Liter |
EAN | 5703466206836 |
Gross weight | 1.784 Kilogram |
Net weight | 1.784 Kilogram |
Volume | 12.825 Liter |
EAN | 5703466206836 |
Application | Floor heating |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Coverage area [m²] | 2.5 m² |
Deformation strength [N] | 600 N |
Description | Veria QM 150 375W 230V 2,5m², 2C GLO |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating output [W] | 375 W |
In scope of WEEE and contain batteries | No |
Mat length [m] | 5 m |
Mat width [m] | 0.5 m |
Operating temperature [°C] [max] | 120 °C |
Outer sheath | PVDF |
Outer sheath colour | Yellow |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3.5 mm |
Type | Veria QM 150 |
UK RoHS compliance | Out of scope |
Warranty [Year] | 12 |
Application | Floor heating |
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 1 |
Cold lead length [m] | 2.3 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Coverage area [m²] | 2.5 m² |
Deformation strength [N] | 600 N |
Description | Veria QM 150 375W 230V 2,5m², 2C GLO |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating output [W] | 375 W |
In scope of WEEE and contain batteries | No |
Mat length [m] | 5 m |
Mat width [m] | 0.5 m |
Operating temperature [°C] [max] | 120 °C |
Outer sheath | PVDF |
Outer sheath colour | Yellow |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3.5 mm |
Type | Veria QM 150 |
UK RoHS compliance | Out of scope |
Warranty [Year] | 12 |