BOCK, Connector, Gasket
097B05094
Compressors spare parts, Gasket-F.Oil P.+Rear Bear.Fl., Legacy BOCK ID: 05094
Compressors spare parts, Gasket-F.Oil P.+Rear Bear.Fl., Legacy BOCK ID: 05094
Gross weight | 5 Gram |
Net weight | 5 Gram |
EAN | 5715162592410 |
Gross weight | 5 Gram |
Net weight | 5 Gram |
EAN | 5715162592410 |
Brand | BOCK |
Contain batteries | No |
Description | Gasket-F.Oil P.+Rear Bear.Fl. |
In scope of WEEE | No |
Legacy BOCK ID | 05094 |
Product group | Compressors spare parts |
Product Name Description | Connector |
Type | Gasket |
Brand | BOCK |
Contain batteries | No |
Description | Gasket-F.Oil P.+Rear Bear.Fl. |
In scope of WEEE | No |
Legacy BOCK ID | 05094 |
Product group | Compressors spare parts |
Product Name Description | Connector |
Type | Gasket |