Electric actuator AMB-Y, VT600, Supply voltage [V] AC: 230, 600 N-m, DN 300

082G7396

AMB-Y VT600 230V 600Nm DN300

Product details

Gross weight 20.96 Kilogram
Net weight 17.2 Kilogram
Volume 60.48 Liter
EAN 5702421545539

 

Actuator type VT600
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval standard EMC Directive 2004/108/EC: EN61010-1
EN61000-3-2, EN61000-3-3, EN61000-6-4, EN61000-6-2
China RoHS compliance Out of scope
Connection types Gear Flange
Contain batteries No
Description AMB-Y VT600 230V 600Nm DN300
Frequency [Hz] 50/60
Function On/off
Gear flange type F10-F12
Grade of enclosure IP67
Label product Yes
Mounting orientation except cap down
Operating torque [Nm] 600 N-m
Operation type electrical / manual
Position feedback on request
Position indicator Yes
Power consumption [W] 250 W
Product group Butterfly valves accessories
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Rotation angle [°] 90 °
Safety function No
Storage temperature [°C] [Max] 55 °C
Storage temperature [°C] [Min] -10 °C
Supply voltage [V] AC 230 V
Type Electric actuator AMB-Y
UK RoHS compliance Out of scope
Valve size DN 300

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality