Electric actuator AMB-Y, VS300, Supply voltage [V] AC: 24, 300 N-m, DN 250

082G7393

AMB-Y VS300 24V 300Nm DN200

Product details

Gross weight 5 Kilogram
Net weight 5 Kilogram
Volume 49.891 Liter
EAN 5702421537039

 

Actuator type VS300
China RoHS compliance Out of scope
Connection types Star 22
Contain batteries No
Description AMB-Y VS300 24V 300Nm DN200
Frequency [Hz] 50 Hz
Gear flange type F07-F10
Grade of enclosure IP67
Mounting orientation free
Operating torque [Nm] 300 N-m
Position feedback on request
Position indicator Yes
Power consumption [W] 45 W
Product group Butterfly valves accessories
Rotation angle [°] 90 °
Safety function No
Supply voltage [V] AC 24 V
Type Electric actuator AMB-Y
UK RoHS compliance Out of scope
Valve size DN 250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality