Thermostat, B0
077B0160
Product Type: B0, Warm cut-in [°C]: 5.8, Warm cut-out [°C]: 1.4, Cold cut-in [°C]: -4.1, Cold cut-out [°C]: -10, Capillary tube length [mm]: 900
Product Type: B0, Warm cut-in [°C]: 5.8, Warm cut-out [°C]: 1.4, Cold cut-in [°C]: -4.1, Cold cut-out [°C]: -10, Capillary tube length [mm]: 900
Gross weight | 0.074 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424009953 |
Gross weight | 0.074 Kilogram |
Net weight | 0.07 Kilogram |
Volume | 0.309 Cubic decimeter |
EAN | 5702424009953 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -4.1 °C |
Cold cut-out [°C] | -10 °C |
Contain batteries | No |
EU RoHS compliance | Out of scope |
In scope of WEEE | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 110 pc |
REACH Candidate List substances | No |
Terminals | 4,8 x 0,8 mm All |
Type | B0 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 5.8 °C |
Warm cut-out [°C] | 1.4 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Ambient temperature range [°C] [max] | 65 °C |
Ambient temperature range [°C] [min] | -25 °C |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 900 mm |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold cut-in [°C] | -4.1 °C |
Cold cut-out [°C] | -10 °C |
Contain batteries | No |
EU RoHS compliance | Out of scope |
In scope of WEEE | No |
Packing format | Industrial pack |
Product group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 110 pc |
REACH Candidate List substances | No |
Terminals | 4,8 x 0,8 mm All |
Type | B0 |
UK RoHS compliance | Out of scope |
UL evaluated | Yes |
Warm cut-in [°C] | 5.8 °C |
Warm cut-out [°C] | 1.4 °C |