Accessories, sensors, Accessory-Tyco connector M12-PG9 Straigh
060G8228
Accessory-Tyco connector M12-PG9 Straigh, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 100
Accessory-Tyco connector M12-PG9 Straigh, Used for product: DST P1XX, Packing format: Industrial pack, Quantity per packing format: 100
Gross weight | 0.034 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.218 Liter |
EAN | 5702424231699 |
Gross weight | 0.034 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.218 Liter |
EAN | 5702424231699 |
CE evaluated | Yes |
Contain batteries | No |
EU RoHS compliance | Yes with exemptions |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ca4df5e7-6560-41bc-9ea7-f24af1703e61 |
Type | Accessory |
Used for product | DST P1XX |
CE evaluated | Yes |
Contain batteries | No |
EU RoHS compliance | Yes with exemptions |
Packing format | Industrial pack |
Product group | Accessories, sensors |
Product Name Description | Accessory bag |
Quantity per packing format | 100 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ca4df5e7-6560-41bc-9ea7-f24af1703e61 |
Type | Accessory |
Used for product | DST P1XX |