Check valve, CCV 6s

032B1006

Inlet size [mm]: 6, Inlet connection type: Solder, ODF, Outlet size [mm]: 6.00, Outlet connection type: Solder, ODF

Product details

Gross weight 0.085 Kilogram
Net weight 0.084 Kilogram
Volume 0.072 Liter
EAN 5702428817707

 

Approval C UL US LISTED
EAC
LLC CDC EURO-TYSK
Body material Copper
China RoHS compliance Yes exceed limitations
Connection material Copper
Contain batteries No
Cv value [gal/min] 1.1 gal/min
Design Magnetic
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(b)
6(c)
Flow direction Single-flow
Flow direction indicator Laser engraved 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 6 mm
Kv value [m³/h] 0.95 m³/h
Max. Working Pressure [bar] 45 bar
Max. Working Pressure [psig] 653 psig
Outlet connection type Solder, ODF
Outlet size [mm] 6 mm
Packing format Multi pack
Product group Check valves
Product Name Description Check valve
Quantity per packing format 102 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1233zd(E)
R1234yf
R1234ze(E)
R1270
R134a
R22
R290
R404A
R407A
R407C
R407F
R407H
R410A
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R507
R513A
R515B
R516A
R600
R600a
SCIP dossier no. e0eadfb2-c40a-40ae-83cc-82d3970407c2
Temperature range [°C] [max] 155 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 311 °F
Temperature range [°F] [min] -58 °F
Type CCV 6s
UL approval file name REFRIGERANT VALVE 53R0
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality