Ambient temperature range [°C] [max] |
70 °C |
Ambient temperature range [°C] [min] |
-50 °C |
Ambient temperature range [°F] [max] |
158 °F |
Ambient temperature range [°F] [min] |
-58 °F |
Approval |
CCC CE EAC LLC CDC EURO-TYSK LVD PZH RMRS RoHS RoHS China TYSK |
Cap. tube length fraction [in] |
118 1/8 in |
Capillary tube length [mm] |
3000 mm |
CE evaluated |
Yes |
China RoHS compliance |
Yes |
Contact function |
SPDT |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Electrical conn. Male/Female |
Female |
Electrical connection |
Screwed cable entry |
Electrical connection size |
2xPg 13.5 |
Electrical connection standard |
DIN 40430 |
Electrical spec. standard |
EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP |
IP66 |
EU RoHS compliance |
Yes |
EU RoHS exemption clause |
No |
In scope of WEEE and contain batteries |
No |
Max. sensor temperature [°C] |
80 °C |
Max. sensor temperature [°F] |
176 °F |
Max. test pressure [bar] Pe |
25 bar |
Max. test pressure [psig] |
362 psig |
Max. Working Pressure [bar] |
22 bar |
Max. Working Pressure [psig] |
319 psig |
Packing format |
Multi pack |
Pressure connection size |
3/8 |
Pressure connection standard |
ISO 228-1 |
Pressure connection type |
G |
Pressure Male/Female |
Male |
Product accessories |
Generic accessories Switches accessories |
Product description |
Liquid Level Switch |
Product group |
Switches and thermostats |
Product Name Description |
Liquid level switch |
Quantity per packing format |
8 pc |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) |
Relay release time [s] |
0 s |
Reset function |
Auto |
SCIP dossier no. |
d64be145-2cb1-4f9e-b131-1e4b19976626 |
SCIP dossier product name |
Electric control valve body(2) |
Sensor type |
Heat sensing element |
Serviceable |
Contact systems |
Temperature range [°C] [max] |
20 °C |
Temperature range [°C] [min] |
-30 °C |
Temperature range [°F] [max] |
70 °F |
Temperature range [°F] [min] |
-20 °F |
Type |
RT281A |
UK RoHS compliance |
Yes |