TRV set, Contents of set: 3-elements, Danfoss React™, RA, RLV-S, DN 15, Angle
015G5349
Set with Danfoss React™ sensor, RA-N valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Set with Danfoss React™ sensor, RA-N valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Gross weight | 0.606 Kilogram |
Net weight | 0.572 Kilogram |
Volume | 1.028 Liter |
EAN | 5715162692936 |
Gross weight | 0.606 Kilogram |
Net weight | 0.572 Kilogram |
Volume | 1.028 Liter |
EAN | 5715162692936 |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Set with Danfoss React™ sensor, RA-N valve and RLV-S lockshield. Radiator valves with o-ring tailpiece. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | abb2d4f5-d62d-47c5-99e0-a8982c7cb55c |
SCIP dossier product name | React RA-_N-IN & RLV-S Set |
Sensor design | Danfoss React™ |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss React™ + RA-N + RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | RA-N |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contents of set | 3-elements |
Description | Set with Danfoss React™ sensor, RA-N valve and RLV-S lockshield. Radiator valves with o-ring tailpiece. |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Packaging type | Box |
Product group | TRV set |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | abb2d4f5-d62d-47c5-99e0-a8982c7cb55c |
SCIP dossier product name | React RA-_N-IN & RLV-S Set |
Sensor design | Danfoss React™ |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
Type | Danfoss React™ + RA-N + RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Valve type | RA-N |